Maintenance platform for wind turbines

cable, energy chain and plain bearings in maintenance platforms for wind turbine rotors

Profile

  • What was needed: chainflex® cable; energy chain with reverse bend radius; drylin® guide system; iglidur® plain bearings; Tribo-Tape sliding foils
  • Requirements: the cable and energy chain had to be particularly flexible due to the mobile platform; in addition, there are adverse environmental conditions such as vibrations, UV load and large temperature ranges
  • Industry: Renewable energies, wind turbines
  • Success for the customer: Control, signal and bus cables are provided entirely from the chainflex® programme; a newly developed, particularly lightweight cable made from Amramid enables the platform to be supplied with energy; an energy chain with reverse bend radius (reverse bend radius) takes over the complex cable routing in the rotary axis of the platform
Wind turbine working platform

Problem

Solution

The hand-laminated rotor blades of wind turbines are subject to wear, for example due to abrasion, bird strikes and high mechanical stress.

Our energy chains guide the chainflex® cable to the numerous moving components of the "terra" platform.

The tarpaulins for weather protection are opened and closed via drylin® linear guide.

Our iglidur® Tribo-Tape is a lightweight solution for reducing friction in linear movements.

Our plain bearings are installed on various axes. Low weight, maintenance- and lubrication-free operation and insensitivity to corrosion are key advantages here.

In planning: expansion of the portfolio

ASI Automatikk AS Distributor+47 9006 1100