Wear-resistant plain bearings in PET bottle unscrambler in bottling plant

iglidur plain bearings work wear-resistant, lubrication-free and maintenance-free in beverage filling.

Profile

  • What was needed: iglidur plain bearing technology
  • Requirements: The bearing technology must reliably perform 3840 double strokes within eight hours for up to 10,000 filled bottles per hour.
    Further requirements: High precision, low failure rate, high flexibility, universality, durability and stability.
  • Industry: Beverage bottling
  • Success for the customer: The plain bearings enable frequent sliding with low wear values under high forces. An initial conclusion after several months in operation shows: The performance of the components remains stable even under continuous operation of 12-24 hours.
Bottle aligner

Problem

Solution

ASI Automatikk AS Distributor+47 9006 1100