Products for medical furniture

Medical furniture

Our top sellers for medical furniture and equipment for treatment rooms

Hospital bed roller and igubal rod ends

Cost savings of up to 40%

  • Up to 40% more cost-effective and 80 % lighter than metal versions
  • Compensation of misalignments and edge loads
Monitor support and iglidur Q2LW plain bearings

Cost-effective up to 80MPa

  • High load capacity and good abrasion resistance despite heavy loads
  • Cost-effective and sustainable thanks to the use of materials that have already been processed
Doctor's stool and iglidur JPF

PTFE-free and PFAS-tested

  • PTFE-free and PFAS-tested version of the proven low-friction material with the same or better tribological specifications - now without harmful substances
  • Very low stick-slip tendency
Swivel arm and PRT slewing rings

Quiet rotation without lubrication

  • Quiet and clean running thanks to plastic sliding elements instead of metal balls
  • Can be customised
  • For small installation spaces: PRT-04 Micro with 60mm diameter
Patient table and e-chain E2.1

Smallest bend radii starting at 28mm

  • Cable-friendly thanks to smooth inner contours
  • Easy opening in just 2 seconds
  • 10% stronger and 30% cheaper than the previous E2/000 series
Surgical light and chainflex fibre optic cable

Secure data transmission up to 5xd

  • High-quality material for the heaviest demands at 5-7.5xd
  • Highest EMC safety with high
  • transmission qualities in terms of glass technology
  • Available in desired length: accurate to the centimetre

Successful applications in medical furniture

OP light from Trumpf

Surgical light that is easy to adjust

Adjustable monitor pivot arm

Maintenance-free monitor pivot arms

Applications in medical technology

Further success stories

More information

Products for dental equipment

Components for dental equipment

Products for cleanrooms

Cleanroom products

Drawing parts in special geometries

Special parts

ASI Automatikk AS Distributor+47 9006 1100