Medium-sized energy chains for the medium-sized load range

Energy chain

E2.1

E2.1
  • Inner heights: 21 - 48mm
  • Available in two versions:
    • Openable from both sides along the outer radius
    • Openable from both sides along the inner radius
  • The standard for applications in the medium-load range
  • Up to 10dB(A) quieter than E2/000
  • Weight to dimension ratio improved on comparable predecessor series
  • Can be assembled up to 55% quicker than predecessor
  • Optional opener tool for even quicker opening and closing

E2/000

E2 000
  • Internal heights: 21 to 45 mm
  • Available in two versions:
    • Openable from both sides along the outer radius
    • Openable from both sides along the inner radius
  • High strength, quiet running
  • Variety of options: also available as tube and half-tube

E2 mini

E2 mini
  • Inner heights: from 17 to 41mm
  • Available in three versions:
    • closed
    • Openable along the outer radius
    • Openable along the inner radius

Protection against dirt and swarf

R2.1

Energy chain recycling

chainge

ASI Automatikk AS Distributor+47 9006 1100