New chainflex® products in 2026

Tech up, cost down. It's our job.

New CFCLEAN.EVO cable series ...

CFCLEAN.EVO
CF280.UL.H SEW

CFBUS.LB.050: Expansion of the product range to include a CAT6A bus cable ...

CFBUS.LB.050 CAT6A

CFSPECIAL.762.100.01.RS ...

CFSPECIAL.762 functional earth

CFROBOT8.PLUS.030: DeviceNet cable ...

High-end cable

High-end control cable with 100 million double strokes ...

High-end cable

Portfolio expansion of drive cables ...

Drive cables

Extension of motor cables in four qualities ...

Motor cables

CFPE.ZH: PE single-core cable with halogen-free TPE outer jacket ...

Single-core cable CFPE.ZH

CFSPECIAL.381: Special cables for theatre and stage ...

Special cables for theatres

Portfolio expansion of the CF884 measuring system cable ...

Measuring system cable for dry applications

New high-end motor cable CF38 without protective conductor ...

CF38.O.PE

The solution for tight installation spaces and long travels ...

CF340.100.01

IPA and DNV certifications ...

Certificates-IPA-DNV

Drive cables with +90°C UL/CSA AWM approval ...

cables-UL-90degrees

Portfolio expansion of the CF130.UL with PVC outer jacket ...

cables-UL-90degrees

New Long Life Calculator for cables ...

Service life calculator

Special cable CFTHERMO.N.001 ...

CFTHERMO

New cross section for even more possibilities in drive technology ...

Cables for drive technology

CFCRANE: Medium-voltage cable now available from stock ...

CFCRANE

Fibre optic cable with small bend radius ...

FOC

4-year guarantee - there's never been anything like it ...

CF guarantee

chainflex® - UL-listed flexible motor and control supply cables ...

UL-listed-cables

Securely suspended in the top drive ...

CFCLEAN-40million

For dry environments ...

CF-PVC-cables

chainflex® CFCLEAN with a guarantee of 40 million double strokes ...

CFCLEAN-40million

chainflex® is PTFE/PFAS-free ...

PTFE-free

chainflex® CASE Refill ...

CFCASE-refill

Cross-section extensions for six chainflex® cable series ...

Cross-section extension

Measuring system cable now also for SIEMENS SINAMICS V90 ...

CF211.030

A robot cable with a torsion angle of up to +/- 360°/m ...

CFROBOT8.PLUS

An unprecedented service life guarantee ...

CF98.PLUS and CF99.PLUS

New hybrid cable CF280.UL.H401 ...

CF280.UL.H401.07.04.D

New hybrid cable with PVC outer jacket ...

CF220.UL.H304

Special top drive cable solutions ...

CFSPECIAL.5XX with DNV

ASI Automatikk AS Distributor+47 9006 1100