Change Language :

The new dryspin® lead screw nut from bar stock in cylindrical, flange or spanner flat versions offer the following advantages:
Cylindrical lead screw nut:
The outer diameter of cylindrical lead screw nuts is not designed for an interference fit. We therefore recommend a positive fit for securing, e.g. the attachment of spanner flats. In practice, a screw connection has also proved successful for low forces. Gluing in lead screw nuts is generally not recommended. If the lead screw nut is nevertheless to be fastened by gluing, suitable tests are required in any case and compatibility with the iglidur® material must be checked.
Flange thread nuts:
A maximum tightening torque of 2.5 Nm applies for the fastening screws of the flange lead screw nut. We recommend securing the fastening screws with a third medium (e.g. liquid threadlocker). For higher tightening torques, the use of metal press-fit sleeves is recommended.
| Type | Part No. | Thread | d1 | d2 | d3 | d4 | d5 | b1 | b2 | SW | 
|---|---|---|---|---|---|---|---|---|---|---|
| Cylindrical lead screw nuts | DST-□SRM-6060DS32X5 | DS32x5 | 32 | 60 | - | - | - | 60 | - | - | 
| Cylindrical lead screw nuts | DST-□SLM-1413DS6.35X25.4 | DS6.35x25.4 | 6.35 | 14 | - | - | - | 13 | - | - | 
| Flange lead screw nut | DST-□FRM-4546DS32X5 | DS32x5 | 32 | 45 | 70 | 58 | 7 | 46 | 16 | - | 
| Flange lead screw nut | DST-□FLM-1315DS6.35X25.4 | DS6.35x25.4 | 6.35 | 13 | 25 | 19 | 3.2 | 15 | 5 | - | 
| Flange lead screw nut with spanner flat | DST-□FLM-131315DS6.35X25.4 | DS6.35x25.4 | 6.35 | 13 | 25 | 19 | 3.2 | 15 | 5 | 13 | 

With the help of the free thread sample
It is important to hold a real sample in your hands to get a comprehensive impression. We will be happy to send you a sample of our dryspin® lead screws.
We have summarised all the specifications and advantages of dryspin® lead screw technology on the sample for you. See for yourself and if you have any questions, our experts will be happy to help you.