Change Language :

Our new DS32x5 is used in particular in our new linear axis type SLR. DS6.35x25.4 extends the range of high helix lead screws with left-hand thread.
All dryspin® threaded spindles can also be customised. Please configure them online or send us your drawing. We will provide you with a quotation at short notice.
| Part No. | Thread | d1 -0,1 [mm] | d3 -0,1 [mm] | P | L max. | Weight [kg] | Number of gears | Pitch angle [°] |
|---|---|---|---|---|---|---|---|---|
| DST-LS-32X5-R-ES | DS32X5 | 32 | 27.6 | 5 | 3,000 | 5.40 | 1 | 2.85 |
| DST-LS-6.35X25.4-L-ES | DS6.35x25.4 | 6.35 | 4.1 | 25.4 | 1,000 | 0.17 | 8 | 51.85 |
With the help of the free thread sample
It is important to hold a real sample in your hands to get a comprehensive impression. We will be happy to send you a sample of our dryspin® lead screws.
We have summarised all the specifications and advantages of dryspin® lead screw technology on the sample for you. See for yourself and if you have any questions, our experts will be happy to help you.