Driven format adjustment in inspection technology: lubrication-free and modular

drylin® linear axis for the automated adjustment of lighting in optical inspection

Profile

  • What was needed: Four spindle linear tables of the type drylin® SAW-0630 with NEMA 17 stepper motor as drive as well as motor flange and integrated claw coupling.
  • Requirements: Modular complete solution from a single source, compact installation and lubrication-free operation.
  • Industry: Testing and inspection technology
  • Success for the customer: Gefra obtains linear axis and stepper motor with motor flange and claw coupling from a single source. The modular system fits perfectly into the environment and works completely lubrication- and maintenance-free thanks to iglidur® sliding foils.
Test system

Products used

Problem

Solution

A look at the process: Testing is carried out here, and at extremely high speed.

The drylin® linear unit in its installed state.

Everything from a single source: In the drylin® E units, the carriage and stepper motor are combined into a ready-to-connect unit.

Find the right product for every type of format adjustment. From manual to automated.

Manual

Manual

Propelled

Driven

Automation

Automated

ASI Automatikk AS Distributor+47 9006 1100