Change Language :
Material data table
General properties
Unit
iglidur® B
Testing method
Density
g/cm³
1.15
Colour
grey
Max. moisture absorption at +23°C/50% room humidity
% weight
1.0
DIN 53495
Max. moisture absorption
% weight
6.3
Coefficient of sliding friction, dynamic against steel
μ
0.18-0.28
pv value, max. (dry)
MPa x m/s
0.15
Mechanical properties
Flexural modulus
MPa
1,800
DIN 53457
Flexural strength at 20°C
MPa
55
DIN 53452
Compressive strength
MPa
20
Maximum recommended surface pressure (20°C)
MPa
40
Shore D hardness
69
DIN 53505
Physical and thermal properties
Max. long-term application temperature
°C
+100
Max. short-term application temperature
°C
+130
Min. application temperature
°C
-40
Thermal conductivity
W/m x K
0.24
ASTM C 177
Coefficient of thermal expansion (at 23°C)
K-1 x 10-5
12
DIN 53752
Electrical properties
Specific transitional resistance
Ωcm
>1,010
DIN IEC 93
Surface resistance
Ω
>109
DIN 53482
Table 01: Material data

Diagram 01: Permissible pv values for iglidur® B plain bearings with a wall thickness of 1mm in dry operation against a steel shaft at +20°C, mounted in a steel housing
X = Surface speed [m/s]
Y = Load [MPa]
The compressive strength of the iglidur® B plain bearings is on the one hand low, but on the other, is an important property of the bearing. They are mainly used where vibration dampening and acoustic separation are required.

Diagram. 02: Maximum recommended surface pressure as a function of temperature (40MPa at +20°C)
X = Temperature [°C]
Y = Load [MPa]
Mechanical specifications
The maximum recommended surface pressure represents mechanical material parameter. No conclusions regarding the tribological properties can be drawn from this. With increasing temperatures, the compressive strength of iglidur® B plain bearings decreases. Diagram 02 shows this relationship.

Diagram 03: Deformation under pressure and temperature
X = Load [MPa]
Y = Deformation [%]
The deformation under a pressure of 40MPa at room temperature amounts to 5.3% (Diagram 03).

Diagram 04: Coefficient of friction as a function of the surface speed, p = 0.75MPa
X = Surface speed [m/s]
Y = Coefficient of friction μ
Friction and wear
The coefficient of friction increases slightly with the speed and decreases with the load. Shaft surface finishes between 0.4 and 0.6Ra are ideal. As long as the bearing load is not too high, the attained coefficient of wear is pretty good. An increase in load results in a disproportionate increase in abrasion.

Diagram 05: Coefficient of friction as a function of the pressure, v = 0.01m/s
X = Load [MPa]
Y = Coefficient of friction µ
iglidur® B
dry
Greases
Oil
Water
Coefficient of friction µ
0.18-0.28
0.09
0.04
0.04
Table 04: Coefficient of friction for iglidur® B against steel
(Ra = 1µm, 50HRC)
The shaft material has no significant effect on wear resistance.
Diagrams 06 and 07 clarify that very similar wear data are attained with different shaft materials. If high running performances are expected, the bearing load should not be too high.