iglidur® K - Material data

Table of contents

The most important specifications at a glance

Descriptive technical specifications
Wear resistance at +23°C- 🟧 🟧 🟧 ⬜️ ⬜️ +More information on wear resistance
Wear resistance at +90°C- 🟧 🟧 🟧 ⬜️ ⬜️ +
Wear resistance at +150°C- 🟧 🟧 ⬜️ ⬜️ ⬜️ +
Slide property- 🟧 🟧 🟧 🟧 ⬜️ +Coefficient of friction, dynamic, against steel: 0.06 - 0.21µ
Wear resistance under water- 🟧 🟧 ⬜️ ⬜️ ⬜️ +
Media resistance- 🟧 🟧 🟧 ⬜️ ⬜️ +More information on media resistance
Resistant to edge pressures- 🟧 🟧 🟧 ⬜️ ⬜️ +
Resistant to shock and impact loads- 🟧 🟧 🟧 ⬜️ ⬜️ +
Dirt resistance- 🟧 🟧 🟧 🟧 ⬜️ +

When should I use it?

  • If you are looking for a cost-effective all-round plain bearing
  • If it is to be used in a damp environment
  • When good wear resistance up to medium loads is required

When should I not use it?

  • When the highest wear resistance is required -> iglidur W300
  • When the highest media resistance is required -> iglidur X6
  • When a high-temperature bearing is required -> iglidur H

Temperatures

min. application temperatureUpper application temperature, long-termUpper application temperature, short-termIn addition secure axially from
-40°C +170°C+240°C+70°C

Permissible surface speeds

Maximum surface speeds [m/s]RotatingOscillatinglinear
Permanent1.00.73.0
Short-term2.01.44.0

Permissible pv values

Mechanical properties

Friction and wear

iglidur KdryGreasesOilWater
Coefficient of friction µ0.06 - 0.210.090.040.04

Shaft materials

Installation tolerances

Diameter d1 [mm]Shaft h9 [mm]iglidur K E10 [mm]Housing H7 [mm]
up to 30 - 0.025+0.014 +0.0540 +0.010
> 3 up to 60 - 0.030+0.020 +0.0680 +0.012
> 6 up to 100 - 0.036+0.025 +0.0830 +0.015
> 10 up to 180 - 0.043+0.032 +0.1020 +0.018
> 18 up to 300 - 0.052+0.040 +0.1240 +0.021
> 30 up to 500 - 0.062+0.050 +0.1500 +0.025
>50 to 800 - 0.074+0.060 +0.1800 +0.030
>80 to 1200 - 0.087+0.072 +0.2120 +0.035
> 120 up to 1800 - 0.100+0.085 +0.2450 +0.040

Moisture absorption

Influence of moisture absorption

Chemical resistance

MediumResistance
Alcohols+ up to 0
Greases, oils without additives+
Hydrocarbons+
Fuels+
Strong alkalines0
Diluted alkalines+
Strong acids-
Diluted acids0 to -

Electrical properties

thermal conductivity

coefficient of thermal expansion

Compressive strength

Vacuum

Radioactive radiation

Typical application areas

Printing industry

Medical technology

Packaging

ASI Automatikk AS Distributor+47 9006 1100