Change Language :

iglidur P210 knife edge rollers in spherical design
Ten standard dimensions and custom designs upon request offer a wide range of design options.

iglidur J track rollers Product range addition
Durable, economical and ideal for higher loads. The lubrication-free plastic track rollers are the ideal endurance runners for surface pressures up to max. 10MPa.

iglidur A181PF
The PTFE-free alternative to the proven standard for food contact, iglidur A181, offers the same performance at almost the same price.

iglidur A351
The new material iglidur A351 is ideal for use in applications with food contact that operate at high temperatures in corrosive environments.

iglidur polymer radial shaft seals
With the new press-fit iglidur polymer radial shaft seals, you can protect bearing points simply and cost-effectively from dirt and dust.

iglidur 2-component bearing
These plain bearings combine an iglidur gliding layer with very low friction with an outer jacket that ensures mechanical stability.
iglidur universal sliding segments
The flexible sliding segments made of the wear-resistant heavy-duty material iglidur Q3 material permit bearing diameters starting at 250mm.

Heavy-duty composite bearing with homogeneous structure
The new fibre composite material for high loads has a homogeneous layer structure and can therefore be flexibly processed on all sides and used in various situations.