iglidur® P - material data

Table of contents

The most important specifications at a glance

Descriptive technical specifications
Wear resistance at +23°C- 🟧 🟧 🟧 ⬜️ ⬜️ +More information on wear resistance
Wear resistance at +90°C- 🟧 🟧 🟧 ⬜️ ⬜️ +
Wear resistance at +150°C- 🟧 ⬜️ ⬜️ ⬜️ ⬜️ +
Sliding properties- 🟧 🟧 🟧 🟧 ⬜️ +Coefficient of friction, dynamic, against steel: 0.06 - 0.21µ
Wear resistance under water- 🟧 🟧 🟧 ⬜️ ⬜️ +
Media resistance- 🟧 🟧 🟧 ⬜️ ⬜️ +More information on media resistance
Resistant to edge pressures- 🟧 🟧 🟧 🟧 ⬜️ +
Resistant to shock and impact loads- 🟧 🟧 🟧 🟧 ⬜️ +
Dirt resistance- 🟧 🟧 🟧 🟧 ⬜️ +

When to use it?

  • When low moisture absorption is required
  • When a cost-effective plain bearing for high pressure loads is required
  • When higher precision is required at humidity and medium temperatures

When not to use it?

  • If the maximum application temperature is above +120°C -> iglidur K
  • When mechanical rework is required -> iglidur M250
  • When highest wear resistance is required -> iglidur W300

Temperatures

min. application temperatureUpper application temperature, long-termUpper application temperature, short-termIn addition secure axially from
-40°C+130°C+200°C+90°C

Permissible surface speeds

Maximum surface speeds [m/s]RotatingOscillatinglinear
permanent1.00.73.0
Short-term2.01.44.0

Permissible p x v values

Mechanical specifications

Friction and wear

iglidur PdryGreasesOilWater
Coefficient of friction μ0.06 - 0.210.090.040.04

Shaft materials

Installation tolerances

Diameter d1 [mm]Housing H7 [mm]iglidur P plain bearing E10 [mm]Shaft h9 [mm]
up to 3+0.000 +0.010 +0.014 +0.054 -0.025 +0.000
> 3 up to 6+0.000 +0.012 +0.020 +0.068 -0.030 +0.000
> 6 up to 10+0.000 +0.015 +0.025 +0.083 -0.036 +0.000
> 10 up to 18+0.000 +0.018 +0.032 +0.102 -0.043 +0.000
> 18 up to 30+0.000 +0.021 +0.040 +0.124 -0.052 +0.000
> 30 up to 50+0.000 +0.025 +0.050 +0.150 -0.062 +0.000
>50 to 80+0.000 +0.030 +0.060 +0.180-0.074 +0.000
>80 to 120+0.000 +0.035 +0.072 +0.212 -0.087 +0.000
> 120 up to 180+0.000 +0.040 +0.085 +0.245 -0.100 +0.000

Moisture absorption

Influence of moisture absorption

Chemical resistance

MediumResistance
Alcohols+
Greases, oils without additives+
Hydrocarbons-
Fuels+
Strong alkalines-
Strong acids-
Diluted alkalines-
Diluted acids0

Thermal conductivity

Coefficient of thermal expansion

Resistance to weathering

Compressive strength

Vacuum

Radioactive radiation

Typical application areas

Solar technology

Railway technology

Sport

ASI Automatikk AS Distributor+47 9006 1100