What is iglidur?

iglidur granulate

What are iglidur materials made of?

Base polymers

Fibres and fillers

Solid lubricants

A close look at base polymers with fibres and solid lubricants

How does self-lubrication work?


Wear test: iglidur compared to other plastics

iglidur wear compared with other plastics
  • Rotation
  • Speed v = 0.3m/s
  • Load p = 1N/mm²
  • Shaft material: V2A

Other plain bearing plastics and their specifications

POM

PA66

PEEK

White paper: iglidur vs. other plastics

  • How do I find the suitable plastic plain bearing?
  • What plain bearing materials are there and what are their characteristics?
  • How do plain bearing materials perform in comparison?
  • What wear quality do the different plain bearing materials have? (Test methods, test results)
PTFE-free and PFAS-tested Logos

PTFE-free and PFAS-tested materials

Specifications of our iglidur materials

Surface Speed

Surface Speed

Load and surface pressure

Load limits

Coefficient of friction

Coefficient of friction

Wear resistance

Wear resistance

Permitted temperatures

Permitted temperatures

Tolerances

Assembly instructions

Are iglidur plain bearings RoHS-compliant?

Laptop with tool for calculating service life

Predictable service life


Free sample box - iglidur plain bearings

iglidur improves sample box

All materials in detail

Test tube with granules

ASI Automatikk AS Distributor+47 9006 1100