Clean, resilient and maintenance-free: bearings in sausage cutting machines

Lubrication- and maintenance-free polymer bearings work in sausage chain separators in continuous operation

Profile

  • What was needed: iglidur ® plain bearing, igubal ® spherical plain bearing, drylin® -linear technology
  • Requirements: All components must be able to be used in combination with stainless steel and be lubrication-free. They work at least five days a week with three shifts each. All internal and external areas must also be able to permanently withstand moisture and cleaning chemicals.
  • Sector: Food industry
  • Success for the customer: The machine manufacturer relies on maintenance- and lubrication-free polymer plain and spherical plain bearings as well as linear technology from igus® in its entire range of systems. They are economical, easy to install and harmonise with stainless steel.
Sausage link cutting machine

Problem

Solution

Image 1: The hexagonal guide has been specially developed as a special part for the sausage chain cutting machine.

Image 2: Lubrication-free polymer plain bearings ensure trouble-free operation. They harmonise with stainless steel as a friction partner.

Figure 3: Energy chains are also used for safe cable routing.

Figure 4: linear guide in the area of the spreading mechanism.

Image 5: The sausage is automatically separated. In the area of blade guidance, lubrication-free linear guides and polymer bearings prove their versatility.

Figure 6: Switch cabinet cover with polymer plain bearings. They prevent squeaking noises, among other things.

ASI Automatikk AS Distributor+47 9006 1100