Long service life thanks to polymer plain bearings in bag forming, filling and sealing machine

Despite adverse conditions: Maintenance-free packaging machine thanks to drylin linear bearings

Profile

  • What was needed: igubal spherical bearings,  drylin R shaft guides, drylin R linear bearings, drylin SET EasyTube linear axis, drylin W clamping units
  • Requirements: The machine parts are exposed to dust, powder deposits and moisture during the packaging process. They must be quick to change over and easy and quick to clean. The entire system is in continuous operation.
  • Industry: Packaging technology
  • Success for the customer: The plastic plain bearings defy all external influences and ensure the necessary service life. Lubricant-free bearings prevent product contamination. This means that the bearing technology used is also completely maintenance-free.
Main bearing vertical sealing tools

Problem

Solution

Tank operation of the flap opening mechanism in multi-head weighers by means of igubal double spherical bearings

Main bearings of the vertical sealing tools with drylin R liners combined with hard-anodised aluminium shafts for outstanding running performances.

Adjustment of the longitudinal sealing tools by means of drylin W including manual clamps for quick, easy and manual positioning.

ASI Automatikk AS Distributor+47 9006 1100