Change Language :
When there is movement in production, there are also countless bearings such as plain and linear bearings in the machines. Designers' goals are usually the same: bearings with high running performance, low wear, high load capacity, and easy maintenance.
Wöhler Brush Tech, a world-famous manufacturer of brush production machines, shows how the various bearing points in its machines are equipped with iglidur and drylin plain and linear bearings and the advantages that result.
Durable, wear-optimised and easy to install
The optimised coefficients of friction of the bearings made of high-performance polymer with incorporated lubricant enable a long service life. This even goes so far that Wöhler sometimes dismantles other bearing types from purchased drive axles and replaces them with iglidur plain bearings or drylin linear bearings.
However, if the service life of the bearings comes to an end at some point, the bearing wear does not lead to immediate failure. Instead, increased clearance will gradually become apparent. Sudden production stops are ruled out and bearing replacement can be well planned.
The customer also emphasises the easier installation of bearings made of monomaterial compared to plain bearings made of multilayer material.