Energy supply systems for the powertrain production line

Success stories

E-chain Automotive Powertrains

No unplanned downtimes thanks to intelligent energy chain monitoring

cleantech systems powertrains

Lubrication-free linear bearing in washing machine for motor components

Powertrain
  • We plan the optimisation of your system to guarantee maximum service life and increase system availability
  • Retrofitting your existing machines as a system partner
  • Retrofitting condition monitoring or predictive maintenance to igus products
  • Our energy chains are also available as ready-harnessed systems, e.g. 7th axis, charging portals
  • After installation: regular inspection and maintenance of your energy chain and condition monitoring systems
  • At the end of the life cycle, we take the energy chain back and recycle it

Suitable products

P4 e-chain

e-chains series P4

  • Save up to 57% drive force
  • For long distances (up to 800m) and high fill weights (up to 30kg/m)
  • Very smooth running
e-chain P4.1

e-chain P4.1

  • 375,000km running performance thanks to maintenance-free tribo-polymer plain bearings in the chain link connections
  • For very long distances over 1,000m
smart plastics

Predictive maintenance

  • Extending the maximum service life of chains and bearing technology
  • Increasing the overall system efficiency
  • Integration into Industry 4.0 / IIoT concepts
E4Q e-chain

e-chain system E4Q

  • Can be opened and closed without tools
  • Optional noise dampening for quieter operation
  • Material savings lead to lightweight
readychain

Pre-fitted e-chain systems

  • Reduce storage costs for cables, e-chains and connectors to zero
  • Reduce throughput times by half
chainflex drive cables

chainflex drive cables

  • 1,350 cable as sold by the metre or 4,600 drive cables according to 24 manufacturer standards
  • From stock, no cutting charge

ASI Automatikk AS Distributor+47 9006 1100