<font size="7">Automatic punching machine</font><br>For side mouldings of roller blinds</font>

Automatic punching machine for side mouldings for roller blinds

  • What was needed: A machine that punches holes in the side rails of roller blinds and can automatically move their position
  • Requirements: space-saving, fast and precise movements, even with automatic instead of manual punching, special designs of the lead screw nut
  • Products used: drylin® Spindle axis with two dryspin® high helix lead screw DS10x25, dryspin® lead screw nut DS10x25 in special design, drylin® complete slide WW, drylin® W double rail, motor flange for stepper and DC motor, drylin® E elastomer couplings
  • Success for the customer: The application axis fully automates the hole-punching process. The use of a single axis also reduces space requirements and costs.

Application description of the punching machine

Aircraft throttle
Punching machine

Further application images

Punching machine
Lead screw nut
Punching machine

Products used

SLWT linear axis with double spindle

SLWT

High helix lead screw

Lead screw

dryspin® high helix lead screw nut

Lead screw nut

Flange for stepper and DC motors

Motor flange

drylin® W WS double rail

Double rail

drylin® W WW complete carriage

RJIP

Order online:

Filling system

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down

ASI Automatikk AS Distributor+47 9006 1100