Change Language :
The vehicle fleet requires regular maintenance. This means that the lifting platforms and the associated cables and energy chains are also under constant strain. If the cables are not guided safely, this accelerates wear and can lead to breakdowns. If the cables are guided with e-chains from igus, this not only increases the service life of the cables. The risk of accidents due to exposed cables is also eliminated. The e-chains not only help with cable guidance, but also with cable management: cables can be organised and replaced quickly and easily in the event of a failure. If the energy chains are supplemented with chainflex cables, this results in a further increase in service life. chainflex cables are specially developed for small bend radii and torsional movements.
The use of iglidur plain bearings for heavy-duty applications is also recommended for underfloor lifts. These enable a durable bearing of the rollers and a clean extension and retraction of the stands. Since iglidur plain bearings contain incorporated solid lubricants, the bearing points require no additional lubricants and are maintenance-free.