readychain® iMSPO: Mobile shore power system for container terminals

  • IEC 80005-1, Annex D - 6.6kV, 7.5MVA,
  • EU Machinery Directive 2006/42/EC,
  • Corrosion protection class C5-M,
  • protection class IP67.
Container ships infographic for iMSPO
Test laboratory iMSPO in Cologne
Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Application examples with readychain®

Unique supply system enables safe and reliable energy supply

MULTISPRINT multi-spindle lathe

Minutes instead of days: complete solution from igus reduces the assembly time of machining centres

Completely pre-harnessed readychains at delivery

Automatic handling of medication: harnessed energy chains ensure 20,000 movements per day

Automatic handling of medication: Mach4

3,000 shore power connections per year with flexible energy supply systems

readychain solutions for shore power supply

Applications with readychain systems

Applications readychain
USP picture

The largest test lab worldwide

USP picture

Ready-to-connect energy supply systems

ASI Automatikk AS Distributor+47 9006 1100