Change Language :
In many applications, the robot only rotates a few degrees around axis 1. This small rotation angle makes a twisterchain® or similar solutions unnecessarily costly and space-consuming.
For rotation angles of up to 270°, there is a swivelling bracket + suitable adapter for installation on the robot. The mounting bracket with self-aligning bearing provides additional flexibility.
The advantages:

For mounting the swivelling holder on the robot