Change Language :

New products that combine higher efficiency, space-saving design and sustainable materials are the basis of our new PRT slewing ring bearings. Whether for compact applications, precise angle limitation or environmentally friendly solutions - the new PRT slewing ring ball bearings are tailored to a wide range of requirements.
We stand for technological progress and sustainability - our motto "Tech up, Cost down" is our guiding principle. In addition to the new products mentioned above, we also offer a wide range of special sizes and add-ons such as hand clamps and digital measuring systems for slewing ring ball bearings to meet your individual requirements.
Find out more about the latest iglidur® PRT slewing ring bearings and discover how our innovative solutions optimise your processes while helping to protect the environment.
Tech up, Cost down - with igus® slewing ring bearings you can achieve both.

With the iglidur® PRT-05-94-PC, igus is expanding the proven low-cost slewing ring series with a larger installation size and thus responding to the requirements of many users. The slewing ring bearing made of solid plastic offers durable, lightweight slewing ring ball bearings and impresses with a simplified design consisting of only two components. This makes the bearing ideal for applications where higher loads and a large diameter are required. By being manufactured from at least 75% regranulate, the PRT-05-94-PC supports the sustainable use of resources and fulfils modern requirements for environmental friendliness. Tested in the in-house igus laboratory, the bearing demonstrates a high load capacity, particularly with axial load support, and is therefore ideal for panelling, control panels or display adjustments where robustness and durability are paramount.

The new iglidur® PRT-02-20-AL-DRI enables simple and reliable installation. Thanks to the integrated spacer ring, the slewing ring bearing can be mounted directly and flush on flat surfaces - without any additional undercuts or cut-outs. This reduces machining work and simplifies installation. The bearing is based on the proven PRT-04 design with spacer ring and is available in various sizes so that it can be used flexibly in different applications. The lubrication-free plain bearing technology ensures maintenance-free operation and contributes to a resource-saving and clean solution.

With the iglidur® PRT-02-20-AL-CP, igus is launching an exceptionally space-saving, strong and lightweight solution for confined installation conditions. As a low-cost alternative to the PRT-04-CP, the PRT-02-AL-CP enables savings of up to €70 without sacrificing performance. In addition, the bearing requires no lubricant, which not only saves resources but also makes a positive contribution to the environment. The PRT-02-AL-CP combines a space-saving design, sustainability and reliability - ideal for applications where space is limited and high load capacity is required at the same time.

Stop-dogs now customisable
The PRT-05-15-PC-TS-360 consists of injection-moulded components that can be manufactured cost-effectively and assembled easily. The simple design ensures a strong yet lightweight construction. The integrated angle stop with stop-dog allows rotational movements of up to 360° as standard and can be customised upon request. For the materials, iglidur P4 and iglidur M260 were selected as they showed the best performance in the test and offer a long service life.

The PRT-04-CP is the compact version of our high-performer PRT-04. This product is 60% lighter, offers 50% more space savings and is 20% more cost-effective compared to the PRT-01. It has universal sliding elements made of iglidur J and an extensive modular system. The new space-saving version was specially developed for limited installation space.

Rotational movements over 360° possible
The PRT-04-TS-360 makes it possible to quickly and individually adjust the stop-dog to prevent rotation of the PRT slewing ring bearing at defined points. A new feature is that the stop-dog can be implemented over 360° and can even be extended up to 720° upon request.

PTFE-free all-rounder
The iglidur slewing ring bearing PRT-04 with aluminium housing and iglidur® JPF sliding elements contains no PTFE.

PRT-06-100: Up to 85% more cost-effective compared to the PRT-04
The new PRT slewing ring bearing is particularly lightweight, flat and cost-effective compared to the rest of our PRT series. At just 8 mm, it is also only half as high as the slewing ring bearing in the PRT-04 series.

Adjustment lever in two versions: 90 degrees and 45 degrees
The PRT adjustment lever for the PRT-04 slewing ring bearing series enables simple adjustment by 45 or 90 degrees. The modular system of the PRT-04 series allows uncomplicated expansion with various accessories and offers a customised solution for a wide range of applications.

Suitable for PRT-type -04, also for retrofitting
The PRT clamping lever for the PRT-04 slewing ring bearing series enables a simple manual clamp and consists of a clamping lever and an aluminium block. The modular system of the PRT-04 series allows uncomplicated expansion with various accessories and offers a customised solution for a wide range of applications.

Tooth profile: AT10, HTD5M, T10 - anodised aluminium
The PRT tooth profile for the slewing ring bearing series PRT-04 is available in the tooth types AT10, HTD5M, T10. The attachment is also suitable for retrofitting to existing PRT-04 slewing ring ball bearings.
The modular system of the PRT-04 series allows uncomplicated expansion with various accessories and offers a customised solution for a wide range of applications.

Find out in just a few minutes which PRT slewing ring bearing is the best choice for your individual application. You can also find out how long our PRT slewing ring bearings will last in your application - and then select the slewing ring bearing with the best price-performance ratio.

With our newsletter you will no longer miss any news from igus. Stay up to date regarding our company and motion plastics. Be the first to discover new products, exciting applications, current laboratory reports and much more.