smart bearing technology

iglidur® smart

iglidur® i.Sense plain bearing

  • Avoidance of unforeseen failures
  • Recognise and control maintenance requirements via remote diagnosis
  • Possible as FDA-compliant all-rounder
  • High wear resistance
  • Insensitive to dust and dirt

smart news 2024

3D printed bearings

Smart 3D printed plain bearing

  • Wear parts with sensors via multi-material 3D printing
  • Warning when wear limit is reached
  • Warning in case of overload ► Avoid damage
  • Predictable service life
  • No minimum order quantity
  • Zero lubrication required

Test & development of the 3D printing i.Sense bearing

  • The bearing is printed from 2 materials: igus® tribofilament® (white) and a particularly conductive material (black)
  • The wear of the bearing is measured on the black material.
  • Printed with a multi-material printer
  • The i.Sense technology can be realised on any wear-resistant part with a minimum wall thickness of 2.5 mm
  • The test stand shows a test in which the bearing displays various wear states, thus enabling a service life prediction to be made

Smart linear technology

The smart drylin® W carriage

drylin® W with LED

drylin® W Linear slide with LED

  • Fast offline check
  • Simple handling and visualisation via LED
  • For drylin® W profile guides and linear modules
  • Available in 2 sizes: 10 and 16
  • Set of replacement bearing foils available from stock
  • Bearing replacement with practical assembly tool

smart bearing technology sensors

  • Makes predictive maintenance (i.Cee) possible
  • Integrated into the linear sliding film
  • Signals wear of the linear sliding film in good time
  • Plannable replacement of the sliding element

DLW.W

  • Makes predictive maintenance (i.Cee) possible
  • A sensor measures the wear of the linear bearing in the drylin® W linear guide
  • When the limit value is reached, it sends a signal that the bearing foil should be changed

PRT.W

  • Makes predictive maintenance (i.Cee) possible
  • Sensor measures the abrasion of the sliding elements
  • Plannable replacement of the sliding elements

isense plain bearings

  • Makes predictive maintenance (i.Cee) possible
  • Integrated sensor technology measures wear

ASI Automatikk AS Distributor+47 9006 1100