Intelligent energy chains & smart cables

What new products are there?

smart news 2024

Smart e-chains®

2022 smart plastics News: i.Sense TR.B

Finally also for multi-axis & industrial robots ...

Roller chains

P4.1 Roller chain

  • Longer service life thanks to maintenance-free tribopolymer plain bearings in the connection of the chain links
  • For maximum stress and service life
  • Travel distances of over 800 m at speeds of more than 5 m/s
  • Always know how the chain is doing thanks to smart plastic
E4 chains

E4 chain series for the high load range

  • sliding, unsupported, suspended use
  • For robust, demanding applications
  • inner height from 21 to 350mm
  • Each chain link consists of 4 individual parts
  • Can be opened in the inner and outer radius
E2.1

E2 chains for the medium load range

  • Internal heights: 26 to 48 mm
  • Available in two versions:
    • Hinged on both sides in the outer radius
    • Hinged on both sides in the inner radius
  • Improved weight and dimension ratio compared to the previous series
  • Up to 55% faster to install than predecessors

3D CAD portal for smart plastics

Designing intelligent energy chain systems faster. CAD models for all smart components.

Design energy chains in the 3D CAD portal

360° insight into the igus® test laboratory

Smart solutions with chainflex® cable

  • Tensile and shear force measurement via the cable (CF.P)
  • Measurement of the electrical specification of a cable (CF.Q)
  • Measurement of the transmission quality (CF.D)

Sensors for chainflex® cable

CF.P

CF.P

  • Condition monitoring
  • Measures the tensile forces acting on the cable
  • In the event of a fault, information via contact and signalling to the machine
CF.Q

CF.Q

  • Condition monitoring
  • Indicates changes in the electrical specification
  • In the event of a fault, information via contact and message to machine
CF.D

CF.D

  • Condition monitoring
  • Integrated in cable, no measuring cable required
  • Packet losses are recognised in good time
  • Alerting via LED, the NC contact or the network
smart plastics Domino

Do you want to put together your own smart plastic package?

ASI Automatikk AS Distributor+47 9006 1100