worm breeding

Automation of worm breeding with reliable bearing and cable technology

Self-developed robots and driverless transport vehicles automate worm farming.

Profile

  • What was needed: drylin® ZLW toothed belt axes, E4 e-chain®, E6 e-chain®, igubal® ESTM-pillow block bearing, igus® stepper motor
  • Requirements: Wear-resistant and reliable components for cable routing and bearing points that can be used in dirty and damp conditions
  • Industry: Agriculture
  • Success for the customer: drylin® toothed belt axles pull the 120 kg containers effortlessly, are particularly light, require only low power for operation and are insensitive to impact and dirt, igubal® pillow block bearings withstand the high radial load trade show, are self-lubricating and therefore maintenance-free in use, the e-chain® E4 and E6 guide all cables securely and easily cope with the sometimes fast travelling speeds of the system.
Feeding station

Problem

Solution

drylin linear guides
Automated guided vehicle system
Automated guided vehicle system at the feeding station
E4 energy chain on the robot arm

ASI Automatikk AS Distributor+47 9006 1100