TRX revolutionises 3D movement

Telescopic triflex® TRX - space-saving installation with a retraction length up to 36%

TRXC as a design study for HMI 2026

TRXC as a completely closed version

TRXE 1140x700

TRXE as easy or open version

Telescopic and twistable combined in one e-chain

  • The TRX complements the functions of the triflex R series and now also makes them telescopic
  • Due to their patented design, the chain links of the TRX allow a length compensation of up to 36% to one another without losing the connection or the torsion resistance.
  • The rubber band inside the TRX retracts the links back to their starting point and the retraction force can be adjusted via the rubber band
  • Weight reduction of up to 83% compared to a solution with a retraction system (RSP)
  • The TRX design study is currently 100% compatible with the TRE.60.087.0.B, other chain sizes will follow.

Functional sample of the TRX e-chain®

TRX sleeve sample

Experience the TRX from completely new angles

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Cable guidance in the TRX

Transparent TRX with cables

Matthias Meyer explains the TRX on the igus trade show stand

  • 3D movement as with all triflex R e-chains
  • Torsion resistance as with all triflex R e-chains
  • Can be extended and shortened like all triflex R e-chains
  • Compatible with TRE and TRC in the relevant size
  • The key is that the TRX can also telescope

The proof

triflex R TRX in the test laboratory

Suitable products for the TRX

Further products and options for the TRX

chainflex® robot cables

chainflex robot cables

readychain® ready-to-connect robot cables

TRX as readychain

readycable® robot cables

readycable robot cables

ASI Automatikk AS Distributor+47 9006 1100