Our type E4.1 plastic energy chain fulfils all the high demands placed on the cable management system, which the designers selected primarily due to its particularly long service life and stability.
With a side-mounted installation position, the e-chain moves back and forth on a horizontal plane, perfectly adapted to the movements of the AGV. The moving ends of the chain are mounted on turntables to give the X-ray unit additional clearance. The span of the system, which consists of a total of 29 links, is approximately 3.2 metres.
The use of "quick opening" separators makes it much easier to insert and maintain the cables and saves valuable time during installation. In addition, the chain is protected against overvoltage by an electrical and mechanical device.
The E4.1 series is characterised by a very quiet operation, which is achieved by a particularly noise-reducing design of the radius stops.
The double stop-dog system and large pin connections ensure high force absorption and make the chain particularly strong. The cables are optimally protected thanks to the safe minimum bend radius and smooth chain interior.