drylin XY table

Highly precise and 100% lubrication-free

  • High precision, extreme rigidity and precise alignment thanks to CNC manufacturing
  • 100 % lubrication-free and completely corrosion-free
  • Accessories available (hand wheel, position indicator, etc.)
  • Complete stainless steel solution available
XY-table with drylin® SHT lead screw drive

drylin SHT XY-tables

  • Available as standard and pre-loaded version
  • Adjustments by trapezoidal thread
  • Upper unit can be aligned right or left
drylin® SLW linear XY-table from igus®

drylin SLW XY-table

  • Hard anodised aluminium drylin W guide rail
  • Pre-loaded version SLWE-XY-PL also available
  • Accessories available
drylin® SLW XY-table made of stainless steel

drylin SLW XY-table | Stainless steel

  • High torsional stability
  • For manual adjustments
  • Compact and low-profile

Completely self-lubricating

Corrosion-resistant

Stainless steel version available

Accessories for XY-tables

Accessories for XY-tables: hand wheels
  • Rotary head: defined standard for complete units
  • Different outside diameters possible
  • Different handle variants possible
  • Also available as a washable and corrosion-resistant stainless steel version
Accessories for XY-tables: position indicator
  • Can be combined with manual clamps and handwheels
  • A suitable reducing sleeve is included in the scope of delivery
  • Available from stock in the desired viewing and counting direction and in various colours
Accessories for XY-tables: lead screw clamp
  • Shaft clamping flange for mounting on the position indicator for clamping the threaded spindle
  • Material: Plastic housing with aluminium shaft clamping
  • Reducing sleeves available for other diameters
Accessories for XY-tables: angular drives
  • For rotary transmissions of 90°
  • Flexible adaptation to the installation position thanks to infinitely variable angle adjustment
  • Clamping via set screw
  • max. Torque 3 Nm

ASI Automatikk AS Distributor+47 9006 1100