Change Language :


Flanged bushing made of iglidur® J
Flanged bushings are used to decouple moving components such as shafts. The circumferential flange provides locating spigot and holds the flanged bushing in position.
iglidur® flanged bushings from igus® do not need to be lubricated and therefore require no maintenance. Thanks to this "dry operation", iglidur® flanged bushings are also particularly well suited for use in dirt and dust or aggressive chemicals. Whether in an office chair or combine harvester - iglidur® flanged bushings reduce costs and increase the service life of your assemblies.
With a variety of dimensions, iglidur® flanged bushings are available from stock as standard. Other shapes and dimensions can be manufactured from iglidur® bar stock according to your specifications. These flanged bushings are either injection moulded or machined.