Change Language :

Plain bearings without and with flange
Plain bearings - also known as slide bearings or plain bearing bushings – are cylindrical machine elements that are used between moving components. Their main function is to reduce the friction between a shaft and the surrounding fixture and to protect both components from wear.
iglidur plain bearing bushings from igus consist of tribologically optimised high-performance plastics. This means that they ensure the lowest coefficient of friction and mechanical stability without additional lubrication. The various iglidur materials are suitable for a wide range of application conditions, whether in dirt and dust, in cleanrooms, under water or in contact with aggressive chemicals. In this respect, iglidur plain bearing bushings offer maintenance-free use, optimum wear resistance and noticeable cost advantages over metallic alternatives.
More about the properties of iglidur materials
You can obtain iglidur plain bearing bushings from stock in over 10,000 standard dimensions and various designs, from the sleeve bearing and the flanged bearing to the clip bearing. In addition, bearings can be manufactured in other shapes and dimensions according to your individual requirements.
Plain bearing bushings are technically indispensable components in numerous key areas of mechanical engineering. Thanks to continuous further development of their service life, load capacity, precision and other properties, they are constantly opening up new areas of application.
Plain bearings are available in various designs depending on the mechanical requirements of the respective application. The two most important basic types are sleeve bearings and flanged bearings. iglidur plain bearing bushings from igus are available in dimensions according to metric and inch standards and are compatible with the common standards (ISO 3547, DIN 1850).
In addition to the two basic forms, igus offers numerous other designs for special installation situations:
| Series / Type | Intended use | Go to the online shop |
|---|---|---|
| Thrust washers | Installation from the outside of the housing, easy replacement | Thrust washers in the online shop |
| Guide rings | Purely axial load, as a supplement to bushings, simple installation | Guide rings in the online shop |
| Clip bearings | Tool-free, simple installation; secure in sheet metal due to double flange | Clip bearing in the online shop |
| Two hole flange bearings | Viewable solution; can be used without toleranced housing bore | Two hole flange bearings in the online shop |
| Double flange bearing | Simple installation, secure in sheet metal due to double flange | Double flange bearings in the online shop |
| Disc springs | Compensation of axial play and manufacturing tolerances, damping effect | Disc springs in the online shop |
| Split bearings | Simple retrofitting without dismantling the shaft | Split bearings in the online shop |
| Pre-loaded two hole flange bearings | Viewable solution; can be used without toleranced housing bore; clearance-free | Preloaded two hole flange bearings in the online shop |
| Split bearings with anti-rotation feature | Simple installation, compensation of tolerances, torsion-resistant | Split bearings with anti-rotation feature in the online shop |
| Clearance-free preloaded flanged bearings | Clearance-free and very quiet | Clearance-free preloaded flanged bearings in the online shop |
Our plain bearing products are ready to ship within 24 hours and are dispatched worldwide from more than 73 countries to guarantee you fast delivery.
If your desired size or design is not available in our online shop, you will be shown a customised product with an immediate price quotation. We manufacture everything from individual items to high volumes and always made from our proven iglidur high-performance plastics.
In order to be able to make you the most favourable offer, from individual items to high volumes, we use various manufacturing processes: 3D printing, mechanical processing or injection moulding.

➕ Requires no additional lubrication
➕ No maintenance due to lubrication
➕ High chemical resistance
➕ Available without PTFE
➕ Vibration-damping
➕ Corrosion-resistant
➕ Low weight
➕ Non-magnetic
➕ Good value for money
➖ Static surface pressure lower compared to metal bearings
➖ Lower pv value compared to metal bearings
➖ Lower thermal conductivity
➖ Greater bearing clearance
➕ Oil viscosity increases at excessively high temperatures
➕ Low wear at fast rotations
➕ Suitable for high speeds
➕ Lubricated by the manufacturer
➕ High pv value possible
➕ Low clearance
➖ Not for low speeds and pivoting movements
➖ Low radial load capacity
➖ Contains liquid lubricants
➖ Not suitable for edge loads
➖ Not suitable for vibration
➖ High weight
➕ No additional lubrication with PTFE gliding layer
➕ High static load resistance
➕ Low coefficient of friction
➕ Good thermal conductivity
➕ Low bearing clearance
➖ Thin gliding layer - if worn, bearing point damage may be imminent
➖ Not ideal for linear motion
➖ Loss of performance without lead
➖ Not corrosion-free
➖ High weight
➖ Magnetic
| Material | Optimised for | Typical application | More material data |
|---|---|---|---|
| iglidur G | All-rounder – very low coefficients of friction, for edge loads & impacts | Agricultural engineering, automotive, construction machinery, mechanical engineering | iglidur G material data |
| iglidur JPF | PTFE-free, continuous use, low moisture absorption | Vending machinery, printing industry, beverage industry, aviation | iglidur JPF material data |
| iglidur A180 | High media resistance, food contact | Beverage industry, food industry, medical technology | iglidur A180 material data |
| iglidur X | High temperatures up to +250°C, contact with chemicals | Food industry, wood processing, plastic | iglidur X material data |
| iglidur TX1 | Particularly economical, everyday applications | Construction machinery, agricultural engineering, heavy machinery, plant engineering | iglidur TX1 material data |
In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm