Change Language :

For particularly cost-effective integration
Cable drum in igus design, with reduced maintenance requirements and optimum protection of the guided cables. Intended for integration into existing structures and thus reduced to the technological core without its own housing in order to save weight, space and, last but not least, costs.
The e-spool flex light is the igus version of a cable drum without a slip ring. The cable is always guided safely through a feed-through to ensure that it is properly wound up at all times. For cable diameters from 5mm to 15mm and extension lengths from 3 to 25 metres.
| Part No. | SPFL.120.07.01.SP | SPFL.200.08.01.SP | SPFL.250.08.01.SP | SPFL.250.11.01.SP | SPFL.250.15.01.SP | SPFL.450.08.01.SP | SPFL.450.11.01.SP |
|---|---|---|---|---|---|---|---|
| Cable diameter | 5-7mm | 5 - 8mm | 5 - 8mm | 8 - 11mm | 11 - 15mm | 5 - 8mm | 8 - 11mm |
| Extension length | 3m | 7m | 15m | 10m | 5m | 25m | 17m |
| Required cable length inside the chain | 1.1m | 2.6m | 4.5m | 3.3m | 2.4m | 4.7m | 3.5m |
| System weight | 2.0kg | 2.7kg | 8.7kg | 8.9kg | 9.2kg | 15.4kg | 3.5m |

This documentation will provide you with all important information about e-spool flex mini - from technical data to hazard warnings to safety instructions.

In these assembly instructions, we show you how to assemble the e-spool flex light.

In these assembly instructions, we show you how to assemble the e-spool flex light mini.

**Tech up:**Slip ring-free guidance for electricity, data, liquids or air. Can be equipped with any type of cable.
Cost down: No slip ring and cost-effective in the event of repairs, as individual components can be replaced.
With a newly developed cable drum for operating panels,
robot users avoid tangled cables and trip hazards in automated production. Since the new solution does not use slip rings, media, data and the power and signal supply of the emergency stop button can also be integrated into the system. Download the white paper to find out more.

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm