Change Language :
The E2.1 energy chain system is characterised by a long service life, particularly quiet operation and easy filling and assembly. The energy chains adapt to the requirements of the machine, not the other way round. With the new accessories, we enable you to save costs and further increase the quality of machines and systems at the same time.

Simple and cost-effective quiet operation
For sound reduction in unsupported applications. The damper clip can also be retrofitted to existing applications.
Holding force doubled
New crossbar with significantly increased holding force for the E2.26 and E2.38 series. Easy insertion of cables and hoses. Particularly suitable for guiding hydraulic hoses.

| Part No. | Inner height [mm] | Outer height [mm] | Inner width [mm] | Outer width [mm] | Bend radii [mm] | Pitch [mm] |
|---|---|---|---|---|---|---|
| E2.26.089F.R.0 | 26 | 35 | 89 | 106 | 048 - 250 | 46 |
| E2.38.100F.R.0 | 38 | 50 | 100 | 117 | 063 - 250 | 56 |
| E2.38.125F.R.0 | 38 | 50 | 125 | 142 | 063 - 250 | 56 |
Simple and economical silent guidance
To reduce noise in unsupported applications. The damper clip can also be retrofitted to existing applications.

| Part No. | A [mm] | B [mm] | C [mm] | D [mm] |
|---|---|---|---|---|
| SE2i.48.01 | 33 | 24.8 | 28.2 | 7.6 |
In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm