e-chains® with extender crossbars

Secure guidance of large hoses

Modular system for large hoses

Find suitable extender crossbar versions

E2/000 e-chain® with extender crossbars

E2/000 e-chain® with extender crossbars for guiding large hoses from 58 to 80mm
  • Inner height hi: 41 to 85mm
  • Inner width Bi: 50 to 200mm
  • Bend radius R: 75 to 300mm
  • Pitch: 33.3 to 67mm

E4Q e-chain® with extender crossbars

E4Q e-chain® with extender crossbars for guiding large hoses of up to 175mm
  • Inner height hi: 58 to 82mm
  • Inner width Bi: 250 to 337mm
  • Pitch: 91 to 111mm

E4.1L e-chain® with extender crossbars

E4.1L e-chain® with extender crossbars for guiding large hoses of up to 145mm
  • Inner height hi: 38 to 48mm
  • Inner width Bi: 100 to 400mm
  • Pitch: 56 to 67mm

For hydraulic hoses

e-chain® with extender crossbars for guiding hydraulic hoses in construction machinery
  • Inner height hi: 46mm
  • Inner width Bi: 25mm
  • Bend radius R: 75mm
  • Pitch: 46mm

e-chains® with extender crossbars in wood and sandwich processing

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation