Change Language :

The rol e-chain has been the tried-and-tested energy supply for long travels for more than years. Besides the successful design that distinguishes all of our linear energy chain systems, stainless steel rollers are added, which upgrade the energy chain to an energy supply system for heavy-duty applications. As the energy chain rolls and does not glide, it runs quietly and with low vibration. Wear is significantly lower than for designs without rollers, and the power needed for movement is also lower by as much as 57%.
Free case study for download This case study clearly describes how EMO B.V. was able to achieve running performances of over 375,000km on its STS cranes with igus chains for cranes®.

Fail-safe even on long travels ... with igus chainflex cables
Huge range with 1,354 cable types for motor, data, bus and hybrid systems, and much more. Specially developed for moving applications in e-chains.
In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm