Bearing technology for the engine compartment

Reduce vibration, corrosion and weight on gearbox, turbocharger and co.

  • Resistance to engine and transmission oil
  • Heat resistant up to 200°C
  • Resistant to particle abrasion
  • Cost benefits compared to needle roller bearings or metallic rolled bearings
  • Vibration dampening
  • No contact corrosion between housing and bearing
  • Ideally suited in combination with plastic shafts
  • Up to 80% less weight than conventional metallic plain bearings
  • Service life is predictable online
Engine compartment applications automotive

Top products

iglidur X

iglidur X

iglidur H4

iglidur H4

iglidur H1

iglidur H1

igubal coupling joints

Coupling joints

Areas of application

Gearbox applications

Release bearing

Release fork

Pneumatic clutch release

Dual mass flywheel

Shift fork

Selector lever

Other applications in the engine compartment

Brake booster

Plain bearing in throttle damper

Throttle valve

Plain bearing in variable-length intake manifold

Variable-length intake manifold

Turbocharger

Belt tensioner


More information

Plain bearings for thermal management

Cooling water pump

For all application areas

ASI Automatikk AS Distributor+47 9006 1100