Change Language :
Discover new cable technology for long travels on cranes, sensor technology for floating moving end and many other new products for the crane industry.
You can find all 227 new products here in our news catalogue.

In the chassis, i.e. the "bogies", of their RTG cranes, Tan Cang Gantry rely on TX1 heavy-duty bearings from the igutex range. The TX1 bushings allow a surface pressure of up to 200MPa. This gives the engineers at Tan Cang Gantry more flexibility in the design. At the same time, the resistance on the shaft is minimised, which increases the service life.

A P4.1 series roller energy chain is in operation at the Port of Rotterdam, one of the largest bulk handling ports in Western Europe. On the ship-to-shore crane, it operates continuously over 100 metre travel and without incident. So far it has completed more than 9,000 operating hours.

STS, ASC, RTG, RMG, shipyard crane, indoor crane. Our energy chains can be used practically anywhere. We use selected success stories to show you what this can look like in practice:
User reports: Harbour and intermodal cranes
User reports: Indoor cranes
User reports: Shipyard cranes
User reports: Bulk goods cranes