Medical device products

Miscellaneous medical devices

Our top sellers for medical devices

White e-tube on the C-arm

Stability with a compact design

  • Closed versions for special cable protection and patient safety
  • Easy to fill: lid openable from both sides (left and right)
  • Quiet operation thanks to built-in brake
  • Available in white upon request
PRM module on the C-arm

Uninterrupted transmission without sliding contacts

  • Guide all media in one system
  • Up to 85% less weight and up to 70% more cost-effective than steel guide trough systems
  • 100% corrosion-free
triflex on the C-arm

100% protection in all directions

  • The cable-friendly alternative to corrugated hose
  • Torsion-resistant and strain-relieved
  • No kinking of the cable due to defined bend radius
  • Also available in white
X-ray couch and E2 micro black and white

Cable protection for the smallest installation spaces

  • One and two-piece, from 5mm inner height
  • Smooth interior to protect sensitive cables
  • Short assembly time: easy to open and close
  • Also available in white
C-arm and plastic roller adapter

3 x longer service life

  • More than three times more durable than PA roller adapters
  • Successfully tested to 3,000N radial load
  • Temperature-resistant up to +150°C
OP microscope and CAT5 cables

10 million double strokes guaranteed

  • Specially developed for use in continuous motion in energy chains
  • PVC, PUR or TPE outer jacket
  • UL-certified and oil-resistant
  • In desired length: accurate to the centimetre
OP microscope and CAT5 cables

Smooth running without lubrication and PTFE

  • PTFE-free variant of our proven top seller in medical technology
  • Lowest coefficient of friction in dry operation
  • Very low stick-slip tendency
  • Mould-resistant according to DIN EN ISO 846
Height adjustment of X-ray head and drylin TWE-04

Precise guide in the smallest installation space

  • Compact dimensions for use in tight installation spaces
  • Manual adjustment of the height and lateral clearance on the carriage
  • Robust type with e-coating
X-ray head and PRT slewing ring bearing

Quiet rotation without lubrication

  • Quiet and clean running thanks to plastic sliding elements instead of metal balls
  • Modular system
  • Can be customised
  • For small installation spaces: PRT-04 micro with 60mm diameter

Success stories

BEC X-ray robot

Torsion-resistant energy chains in compact X-ray robot

Perfusor Braun Melsungen AG

High-precision perfusor dosing with iglidur plain bearings

Applications in medical technology

More success stories

More information

Products for dental equipment

Components for dental equipment

Products for the cleanroom

Cleanroom products

Drawing parts in special geometries

Special parts

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation