Bearing technology for the engine compartment

Reduce vibration, corrosion and weight on gearbox, turbocharger and co.

  • Resistance to engine and transmission oil
  • Heat resistant up to 200°C
  • Resistant to particle abrasion
  • Cost benefits compared to needle roller bearings or metallic rolled bearings
  • Vibration dampening
  • No contact corrosion between housing and bearing
  • Ideally suited in combination with plastic shafts
  • Up to 80% less weight than conventional metallic plain bearings
  • Service life is predictable online
Engine compartment applications automotive

Top products

iglidur X

iglidur X

iglidur H4

iglidur H4

iglidur H1

iglidur H1

igubal coupling joints

Coupling joints

Areas of application

Gearbox applications

Release bearing in the gearbox

Release bearing

Bearings and special parts in release fork

Release fork

Guide rings in the pneumatic clutch release mechanism

Pneumatic clutch release

Plain bearing in the brake booster

Dual mass flywheel

Plain bearings and sliders in the shift fork

Shift fork

Plain bearing and detent pin in the shift lever

Selector lever

Other applications in the engine compartment

Plain bearing in the brake booster

Brake booster

Plain bearing in throttle damper

Throttle valve

Plain bearing in variable-length intake manifold

Variable-length intake manifold

Coupling joint in turbocharger

Turbocharger

Plain bearing in variable-length intake manifold

Belt tensioner


More information

Cooling water pump

Plain bearings for thermal management

Application locations in the car

For all application areas

ASI Automatikk AS Distributor+47 9006 1100