Cleanroom cable

chainflex® cables in the cleanroom

What is cleanroom all about?

What is a cleanroom?

Cleanroom

How does cleanroom work?

Cleanroom test laboratory

What are specifications for materials and machines used in cleanroom?

Cleanroom

Range of cables for cleanrooms – CFCLEAN

E6.1

The CFCLEAN.EVO: The evolution for the cleanroom

CFCLEANEVO

Particle-free energy supply and PTFE-free!

CFCLEAN

The benefits of our cleanroom cables

  • No bending of the system caused by stiff cable jackets.
  • Low reset forces thanks to highly flexible stranded structures, special conductors and the absence of an outer jacket.
  • chainflex® CFCLEAN, tailored to the application, offers a weight reduction of up to 21 per cent compared with conventional cables.
  • Approx. 16% smaller in diameter compared with standard jacketed cables on the market.
  • Available from one metre.
  • Conductor prototypes: finished in 48-72 hours
  • All standard industry core/cross-section combinations: data, bus, control, motor – available from stock, with up to a 4-year guarantee*.

Team power for cleanrooms

Configurator e-skin flat with CFCLEAN

This is the e-skin® flat

  • Highly efficient during the prototyping phase.
  • Maximum availability through simple replacement of defective elements.
  • Saving resources, as only individual elements are replaced in case of damage.
e-skin flat

What is new about the CFCLEAN?

Further igus products suitable for cleanroom use

Energy chain series E6.1

E6.1
  • Extremely quiet due to the small pitch and "brake" in the stop-dog system
  • (E61.29.070.055.0 at 1m/s = 32dB(A) according to igus internal test 4479)
  • Extremely low vibration
  • Low-abrasion connector system (no bolts and holes necessary)
  • Virtually no polygon effect, thereby "smooth rolling" operation
  • Smooth interior design for a long service life for cables and hoses
  • E61.29 series: cross bars on both sides can be snapped open and removed along the inner and outer radii
  • Weight savings approx. 30% compared to the System E6

Linear guides

Cleanroom applicable drylin linear guide

Slewing ring bearings

PRT slewing ring bearing suitable for cleanrooms

Cables for use in dry cleanrooms

ASI Automatikk AS Distributor+47 9006 1100