Change Language :

Determine your personal savings potential NOW
Whether in monetary terms or as time savings in assembly, selection, design, and so on. Technical improvement in the form of ease of installation, durability, etc. If we cannot name any savings or technical improvements, we will recommend an alternative solution.
Find the drive technology with the best price-performance ratio for your application in no time at all - online in just a few steps.


▲Tech up
The drylin drive technology uses plastic plain bearings made from high-performance polymers. This means you don't need a single drop of lubricant. The absence of lubricant means no maintenance for you. This also saves considerable maintenance costs.
▲Tech up
The drylin® drive technology is based on the plain bearing principle instead of recirculating ball bearing systems. This results in significantly lower noise and vibrations. The application is up to four times quieter for the operator.

▲Tech up
The innovative pillow block WJ200UMA-01-AL from the drylin product range makes it even easier to replace the liner without major disassembly work. The tool supplied allows the plain bearing film to be replaced in seconds. This saves valuable time and money!

▼Cost down
The drylin drive technology not only stands out from its metal counterpart thanks to technical advantages such as freedom from lubricants and maintenance, but is also up to 30% more cost-effective. The drylin econ series is particularly cost-effective.

▼Cost down
You can find a large selection of EC/BLCD motors and DC motors in our online shop. The motors from the drylin E series are up to 36.1% more cost-effective.

With igus drive technology, it is possible to test the quality of weld seams. As standard in igus drive technology, a drylin SHT linear unit is used here, which enables the adjustment of a bending punch. This makes bending tests with a maximum force of up to 5,000N conceivable. The company "Munsch Kunststoff-Schweißtechnik GmbH" relies on a complete solution with an electric drive in the form of a gear motor.

Determine your personal savings potential NOW