System autoglide - Special solutions for long travel distances without guide trough

  • Self-guiding energy chain systems, no guide trough necessary
  • Safe, quiet, abrasion-resistant and energy-efficient
  • For travel distances of up to 80 m
  • Travelling speeds of up to 4 m/s
  • Cost-effective solution due to elimination of guide troughs
  • Very fast installation times for long travel distances as there is no need for guide troughs!
  • Narrow width, quiet running
autoglide 5

autoglide 5

  • Energy, data, air and fluids in ONE system
  • 88 % shorter installation time compared to a conventional
  • 80 m travel
  • Quiet running: 63 dB(A) at 2 m/s
E4.1AG

E4.1AG

  • Simple guide elements for quick installation on the substrate
  • For travel distances over 10 m
  • Floor guides can be driven over
E2/000AG

E2/000AG

  • Travel distances of up to 60 m without guide trough at speeds of up to 2.0 m/s
  • Very compact, no disturbing trough in the travelling or working area
  • Can be opened in the inner radius
  • Floor guide can be driven over
easy chain AG

easy chain AG

  • Very fast installation time - "easy" design even on long travel distances
  • Easy to fill - cable and hose can be inserted without eyelets
  • One-piece design
  • Narrow width, quiet running

White paper: Energy chain with steel-rope guide as an alternative to a busbar?

More information

Energy chains online shop
Energy chains
Energy chain information

ASI Automatikk AS Distributor+47 9006 1100