Extender crossbar increases the inner height by 145mm - E4.1L.

... extremely variable ... enlarged ...

Extender crossbar
  • Suitable for hoses with an outer diameter of up to 137mm
  • Openable either in the inner or outer radius, can be swivelled open from both sides
  • High holding force of the extender crossbars
  • Modular design, therefore cost-effective
  • Available with silencer studs as an option
E.438L
E4.48L
Possibility of an e-chain with extender crossbars Order No.
Extender crossbars in inner and outer radius E4.38L.XXXB48.R.0 E4.48L.XXXB48.R.0
Extender crossbar along the inner radius H4.38L.XXXBZ48.R.0 H4.48L.XXXBZ48.R.0
Extender crossbar in outer radius E4.38L.XXXBE48.R.0 E4.48L.XXXBE48.R.0
Alternating extender crossbar and opening bars H4.38L.XXXHB48.R.0 H4.48L.XXXHB48.R.0
Extender crossbars and opening bars alternating in the inner radius E4.38L.XXXHBZ48.R.0 E4.48L.XXXHBZ48.R.0
Extender crossbar and standard crossbars alternating along the outer radius E4.38L.XXXHBE48.R.0 E4.48L.XXXHBE48.R.0

ASI Automatikk AS Distributor+47 9006 1100