Change Language :
Over 1,000 systems with conventional rol e-chains are in continuous use worldwide. The industry, and crane construction in particular, is placing ever greater demands on travel length, fill weight, special and high travelling speeds with smooth operation. We fulfil these requirements with the P4 system. Systems of this type should be designed by our project engineers - we would be happy to provide you with a quotation. Please do not hesitate to contact us.

| Speed gliding | Acceleration gliding | igumid G material, permitted temperature °C | Flammability class, igumid G |
|---|---|---|---|
| ≤ 6 [m/s] | ≤ 50 [m/s2] | -40°C/+120°C | VDE 0304 IIC UL94-HB |
The rol e-chain was tested with a travel speed of up to 8 m/s over a distance of currently 200m, which corresponds to 400m of travel. The fully automated system takes into account a wide range of applications in terms of acceleration and speed. In addition to the mechanical load caused by the movement of the transfer vehicle, environmental influences have an unimpeded effect on the tested energy chain and cable.