Change Language :

The harnessing of cables according to your individual specifications or industrial standards is one of the core competences of igus®.
When harnessing cables, the choice of components is also of great importance for the subsequent quality. This is why we use flexible cables from chainflex in combination with well-known connector manufacturers e.g. Harting, Binder, TE Intercontec, Yamaichi and many others. Upon request, we can also produce customised cables according to your wishes and application requirements (no minimum order quantity).
Another advantage of harnessed igus® cables is the large number of jacket materials, which are optimised for the application and save you money.
Experience the readycable® factory in all its diversity
Harnessed and ready-to-connect cables in energy chains or on robots require special specifications in order to function perfectly over a long period of time despite many cycles, high speeds and accelerations as well as challenging environmental conditions. The chainflex cables used for readycable are intensively tested in our own 3,800m² test laboratory, the largest in the industry. The harnessed readycable cables guarantee a long service life thanks to extensive tests and quality checks in our own laboratory and more than 25 years of experience in the manufacture and assembly of cables.
Ready to connect directly from the cable manufacturer
Developed for energy chains
Up to seven price categories with the same electrical specification
Tested for quality and function
Service life that can be calculated online
To your required length: with centimetre accuracy
No minimum order value, from quantity 1
Custom assembly is part of our daily business
3,800m² large test laboratory
Optionally with smart cable monitoring
readycable application examples from the field
This sensor has an "affinity" for cables
Cables that run in an energy chain require a particularly intensive "look":
... available from stock!
For users who want to configure their own customised interface, there are now Module Connect sets with three or four cable entries.
They consist of carrier housings, connector housings, sealing inserts and strain relief. Accessories such as single and double locking devices and fixing elements can be ordered to suit the application. Contact inserts for customised configuration are also available directly from igus!