Change Language :

Typical areas of application: Packaging, food and beverage/filling machines, "Wherever the highest hygiene requirements prevail and cables and hoses must be guided safely
**TH3 series suitable for the following types of application:**TH3.25: Unsupported application ≤ 1.2 m, suspended application 6.0 m
TH3.45: Unsupported application ≤ 1.5 m, suspended application 6.0 m
These and other topics await you in this new guide for food machinery designers.

The energy chain TH3 will be available in two inner heights and 4 inner widths each. This means that up to 4 fixed inner segments are possible in both sizes. This means that cables and hoses can be laid neatly separated from each other and still have sufficient clearance for cleaning.

| Part No. | Bi | Ba | BR | Ha | Hi | H | D | K |
|---|---|---|---|---|---|---|---|---|
| TH3.25.2/26.070.8 | 70 | 86 | 70 | 35 | 25.5 | 180 | 110 | 300 |
| TH3.25.3/26.070.8 | 95 | 111 | 70 | 35 | 25.5 | 180 | 110 | 300 |

| Part No. | Bi | Ba | BR | Ha | Hi | H | D | K |
|---|---|---|---|---|---|---|---|---|
| TH3.45.2/20.090.8 | 70 | 90 | 90 | 57 | 45 | 250 | 120 | 338 |
| TH3.45.3/20.090.8 | 95 | 115 | 90 | 57 | 45 | 250 | 120 | 338 |
| TH3.45.5/20.090.8 | 145 | 165 | 90 | 57 | 45 | 250 | 120 | 338 |