Spherical insert bearing brochure

Discover igubal spherical insert bearings - the lubrication-free alternative to traditional UC ball bearings

Flange mounted bearing with plastic spherical insert bearing

Are you looking for a maintenance-free and cost-effective alternative to UC ball bearings?

format_color_reset

Lubrication-free

build_circle

Maintenance-free

autorenew

1:1 replacement

eco

Environmentally friendly

auto_awesome

Lightweight

euro

Cost-effective

What you will find on this page

The advantages of shaft bearings with igubal

Lubricants
Lubrication – never too much, never too little, always the right amount
Chemical cleaning, damp environments, food contact?

From customer impulse to product idea

The history of our igubal spherical insert bearings

J3

Spherical insert bearing made from iglidur J3

High wear resistance
J3

H3

Spherical insert bearing made from iglidur H3

J

Spherical insert bearing made from iglidur J

JEM-SP
Process Icon

A350

Spherical insert bearing made from iglidur A350

smart plastics

J4

Spherical insert bearing made from iglidur J4

JEM
Process Icon

A180

Spherical insert bearing made from iglidur A180

JEM

X

Spherical insert bearing made from iglidur X

JEM

1:1 replacement | Spherical insert bearing compatibility

HousingSpherical insert bearings■ = J■ = J3■ = J4■ = H3■ = A180■ = A350■ = X
PP203 | PFL203■ EM-15-12-SP✔
P203 | FL203 | F203■ EM-17-12-SP✔
P203 | FL203 | F203■ EM-17-17-SP✔✔
P203 | FL203 | F203■ EM-17-17✔✔
PP204 | PFL204■ EM-20-14-SP✔✔
P204 | FL204 | F204■ EM-20-17-SP✔✔✔
P204 | FL204 | F204■ EM-20-17✔✔✔
PP205 | PFL205■ EM-25-15-SP✔✔
P205 | FL205 | F205■ EM-25-17-SP✔✔
P205 | FL205 | F205■ EM-25-17✔✔✔✔
PP206 | PFL206■ EM-30-16-SP✔✔
P206 | FL206 | F206■ EM-30-19-SP✔✔✔
P206 | FL206 | F206■ EM-30-19✔✔✔✔✔
P208 | FL208 | F208■ EM-30-21-80-SP✔✔✔
P208 | FL208 | F208■ EM-30-21-80✔✔
PP207 | PFL207■ EM-35-17-SP✔
P207 | FL207 | F207■ EM-35-20-SP✔✔✔
P207 | FL207 | F207■ EM-35-20✔✔✔
PP208 | PFL208■ EM-35-21-80-SP✔✔
PP208 | PFL208■ EM-35-21-80✔
PP208 | PFL208■ EM-40-18-SP✔
P208 | FL208 | F208■ EM-40-21-SP✔✔✔✔
P208 | FL208 | F208■ EM-40-21✔✔✔✔
P209 | FL209 | F209■ EM-45-22-SP✔
P209 | FL209 | F209■ EM-45-22✔✔✔
P210 | FL210 | F210■ EM-50-24-SP✔
P210 | FL210 | F210■ EM-50-24✔✔✔
P215 | FL215 | F215■ EM-75-24✔
Plastic pillow block bearing with interchangeable spherical ball

Plastic pillow block bearing

  • Alternative to UCP204 to UCP208
Plastic flange mounted bearing with interchangeable spherical ball

Plastic flange mounted bearing

  • Alternative to UCFL203 to UCFL210
Pillow block bearing with cast iron housing

Cast iron housing pillow block bearing

  • Alternative to UCP204 to UCP210
Flange mounted bearings with cast iron housing

Cast iron housing flange mounted bearing

  • Alternative to UCFL203 to UCFL210
Compact pillow block bearing with plastic housing

Compact pillow block bearing with plastic housing

  • Alternative to UCPA204 to UCPA208
Compact fixed flange bearing with plastic housing

Compact flange mounted bearing with plastic housing

  • Compact alternative to UCF208
Low-cost pillow block bearing with sheet metal housing

Low-cost pillow block bearing with sheet metal housing

  • Alternative to UCPP202 to UCPP208
Low-cost fixed flange bearing with sheet metal housing

Low-cost flange mounted bearing with sheet metal housing

  • Alternative to UCPFL202 to UCPFL208

Spherical insert bearings for metallic pillow block and fixed flange bearings

Spherical insert bearings in the beverage and bottling industry

More about igubal spherical bearings

igubal shop

Shop

Tool

Tool

Knowledge base

Knowledge Base

ASI Automatikk AS Distributor+47 9006 1100