Energy chains and cables for pipe and BOP handling systems

Pipe handling equipment, 3D still
Catwalk

Energy chains and cables for catwalks

E4.80 e-chain

e-chain E4.80

  • The modular interior separation system increases the service life of your cable by up to a factor of 4
  • For long travels up to 400m and fill weights up to 80kg/m
E4.56 e-chain

e-chain E4.56

  • The modular interior separation system increases the service life of your cable by up to a factor of 4
  • For long travels up to 400m and fill weights up to 62kg/m
CF27 chainflex cable

Servo cable CF27

  • For the highest loads
  • Almost unlimited oil resistance (based on DIN EN 50363-10-2)
  • Flame-retardant and UV-resistant
CF112 chainflex cable

Data cable CF112

  • For the highest demands
  • Almost unlimited oil resistance (based on DIN EN 50363-10-2)
  • Flame-retardant and UV-resistant
CF78.UL chainflex cable

Control cable CF78.UL

  • For high loads
  • Almost unlimited oil resistance (based on DIN EN 50363-10-2)
  • Flame-retardant and UV-resistant
Pipe handler

Energy chains and cables for pipe handler

E4.56 e-chain

e-chain E4.56

  • The modular interior separation system increases the service life of your cable by up to a factor of 4
  • For long travels up to 400m and fill weights up to 62kg/m
CF112 chainflex cable

Data cable CF112

  • For the highest demands
  • Almost unlimited oil resistance (based on DIN EN 50363-10-2)
  • Flame-retardant and UV-resistant
CF35.UL chainflex cable

Motor cable CF35.UL

  • For very high loads
  • Almost unlimited oil resistance (based on DIN EN 60811-404)
  • Flame-retardant and UV-resistant
BOP crane

Energy chains for BOP handling systems

e-chain E4.56

  • The modular interior separation system increases the service life of your cable by up to a factor of 4
  • For long travel distances up to 400m and filling weights up to 62kg/m

Success stories

Pipe handler application

Energy chains for equipping the fingerboard

Offshore applications

... and other success stories

ASI Automatikk AS Distributor+47 9006 1100