energy chain and cable for long travel distances in shipyards

Shipyard crane
Goliath crane

Goliath cranes

Indoor crane

Indoor cranes

Successful application stories with shipyard cranes

Shipyard cranes

energy chain for large ship production

smart plastics

...and other success stories

System comparison

Energy chains systems instead of festooning

energy chain system instead of festooning

Energy chain systems instead of motorised cable reels

energy chain system instead of motorised cable reel

Energy chain systems instead of busbar systems

energy chain system instead of busbar system

Durable products for crane technology

Roller energy chains
  • High push/pull forces and less wear thanks to precise tolerances.
  • Maintenance-free rollers reduce the push/pull forces by up to 75% and enable particularly long travel distances
  • Available in stainless steel and aluminium for seawater resistance and weight reduction
  • Also available as a cost-effective and corrosion-resistant plastic trough
Floating moving end
  • For equalising long travel distances
  • Small, light and inexpensive
  • Compatible with isense EC.P
  • Can be used with different energy supplies
chainflex cables

chainflex®: For moving applications

  • cable for use in energy chain
  • Wide range of products
  • Designed for enormous speeds and accelerations, long travel distances and the most adverse environmental influences
chainflex motor cable

motor cable

  • Mostly with TPE outer sheath material for extreme temperature ranges
  • High abrasion resistance for long service life
  • service life calculable online. With 4-year guarantee
chainflex control cable

control cable

  • From 12 core with bundle stranding
  • Long operating times thanks to the avoidance of corkscrew
  • service life can be calculated online. With 4-year guarantee
EC.PP with shafts
Glide pads
CF.P sensor

Tested for real-life use in the industry's largest test laboratory

ASI Automatikk AS Distributor+47 9006 1100