Energy chains for Goliath cranes

Wear-optimised, durable products for Goliath cranes

Roller energy chains

Roller energy chain "Heavy Duty"

  • In the 4040RHD or 5050RHD series
  • Maintenance-free rollers reduce the required pulling/pushing forces by up to 75
  • Travel distances of over 800 m possible
  • Low wear despite high loads
Guide troughs

guide trough

  • Available in stainless steel (304)AISI 304 and (316)AISI 316L and aluminium with seawater resistance according to EN6060
  • Also available as cost-effective and corrosion resistant plastic-trough
Floating moving end

Floating moving end

  • For equalising long travel distances
  • Small, light and inexpensive
  • Compatible with isense EC.P
  • Can be used with different energy supplies
chainflex cables

chainflex®: For moving applications

  • cable for use in energy chain
  • Wide range of products
  • Designed for enormous speeds and accelerations, long travel distances and the most adverse environmental influences
chainflex motor cable

motor cable

  • Mostly with TPE outer sheath material for extreme temperature ranges
  • High abrasion resistance for long service life
  • service life calculable online. With 4-year guarantee
chainflex control cable

control cable

  • From 12 core with bundle stranding
  • Long operating times thanks to the avoidance of corkscrew
  • service life can be calculated online. With 4-year guarantee
e-chain E4.1 iSet

Sophisticated engineering made easy.

i.Sense
Clamps

System comparison

Energy chains systems instead of festooning

energy chain system instead of festooning

Energy chain system instead of motorised cable reel

energy chain system instead of motorised cable reel

Energy chain systems instead of busbar systems

energy chain system instead of busbar system

Successful application stories with shipyard cranes

Shipyard cranes

Reliable even in typhoons

Shipyard cranes

e-chain® for the production of large ships

smart plastics

...and other success stories

Tested for real-life use in the industry's largest test laboratory

ASI Automatikk AS Distributor+47 9006 1100