Toothed belt axes from the modular kit

  • Modular system in 3 widths (120/160/200 mm)
  • High service life thanks to glide foils made of iglidur® J200 material
drylin ZLW linear kit with step motor.

Modular axis ZLW, installation size 10 & 20

Linear axis with guide carriages and lead screws for an adjustable automation solution.

ZLW modular axle, tandem

Timing belt axis with carriage and stainless steel profiles.

ZLW modular axis, Installation Size 10

Stainless steel linear kit with guide rails and carriage for a ZLW linear axis.

ZLW modular axis, Installation Size 20

Linear axis with guide carriage for industrial automation.

Modular axis ZLW, Hygienic

ZLW-1050 timing belt axis with aluminium profiles and a central carriage.

Modular axle ZLW-1050-ES

Stainless steel bearing for quick bearing replacement in extreme environments

  • Fast bearing change without disassembly
  • Reduced downtime
  • Complete re-use of all components
  • Simple spare parts management
Linear guide with bearing block and shaft, cut out.

Liners for a large number of applications

  • Low coefficient of friction
  • Optimised wear quality
  • 100% lubrication-free
  • Extremely lightweight
  • Chemical-resistant
Four sliding films in grey, blue, beige, and black for plain bearings or guides.

Motors for lead screw axes

Stepper motor with connecting cable and metal housing.

Consulting

I look forward to answering your questions

ASI Automatikk AS Distributor+47 9006 1100Write e-mail

Shipping and consultation